Publish your products
88 Series 2 Commercial Gas Oil Boiler

88 Series 2 Commercial Gas Oil Boiler

The Weil-McLain 88 Series 2 is a commercial boiler designed for reliable steam heating in schools, hospitals, and industrial buildings. With thermal efficiencies up to 85.6%, it supports multiple firing modes and fuel types, and its durable cast iron design ensures long-lasting performance and easy maintenance.

Key Features

  • High Efficiency: Up to 85.6% thermal efficiency. 
  • Flexible Firing: Supports On/Off, Low/High/Off, Low/High/Low, or Full Modulation modes. 
  • Fuel Flexibility: Compatible with gas, oil, or gas/oil combinations. 
  • Packaged or Knockdown Installation: Provides installation flexibility for different project site conditions. 
  • Steam Boiler Design: Built specifically to serve steam systems with inputs ranging from about 1,010 to 5,845 MBH. 
  • LEED Compliant: Meets standards for energy-efficient and sustainable building systems. 

Typical Applications
Perfect for commercial buildings requiring steam heating, such as large educational campuses, healthcare facilities, multi-unit housing, or industrial sites where system reliability and efficiency matter.

Why It Stands Out
The 88 Series 2 combines the strength and longevity of cast-iron construction with state-of-the-art flexibility and efficiency. For project specs that require high-efficiency steam generation, fuel versatility, and simplified installation, this boiler delivers.

Technical specification
  • Unique ref.88-Series-2-Commercial-Gas-Oil-Boiler
  • Product familyBoilers
  • Product groupCommercial boilers
  • TypeObject (single object)
  • Date of publishing2014-02-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • CSI MasterFormat 2014 Code23 52 23
  • CSI MasterFormat 2014 TitleCast-Iron Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit