Publish your products
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 1
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 1
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 1
SVF Stainless Vertical Firetube (1500–3000 MBH) Series 1

    SVF Stainless Vertical Firetube (1500–3000 MBH) Series 1

    The SVF™ boiler streamlines set-up and installation, saving time, labor and money. Guarding against wear and tear with its corrosion resistant and durable materials, Weil-McLain’s new Stainless Vertical Firetube boiler delivers energy efficiency and reliability. A leading-edge addition to our commercial boiler portfolio, it meets all standard bid specs for new construction.

    Features: 

    • High Efficiency: Industry-leading thermal efficiency up to 96.8%.
    • Durable Exchanger: Vertical stainless steel heat exchanger.
    • Flexible Sizing: Available in 4 sizes: 1500, 2000, 2500 & 3000 MBH.
    • Fuel Options: Natural gas or propane water boiler.
    • High Pressure: 160 psi working pressure.
    • Wide Modulation: Up to 10:1 turn-down ratio.
    • Easy Maintenance: Replaceable stainless steel condensate tray with easy access.
    • Install Friendly: Integrated roller casters and leveling legs for contractor-friendly installation.
    • Compact Design: Standard “door-fit” configuration.
    • Zero Clearance: Side-by-side installation capable.
    • Quick Access: Hinged cover plate allows fast access to burner and firetubes for maintenance.
    • Smart Controls: Advanced Unity™ control system with built-in setup wizard (70–3000 MBH compatible).
    • Proven Reliability: Built-to-last Weil-McLain construction for long-term performance.
    Technical specification
    • Unique ref.svf-stainless-vertical-firetube-1500-3000-mbh-series-1
    • Product familyBoilers
    • Product groupCommercial boilers
    • TypeObject (single object)
    • Date of publishing2025-12-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Boilers
    • IFC classificationBoiler
    • CSI MasterFormat 2014 Code23 52 39
    • CSI MasterFormat 2014 TitleFire-Tube Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers

    Region availability

    North America
    Canada
    United States