Publish your products
Aqua Plus Series 2 - Indirect Fired Water Heater
Aqua Plus Series 2 - Indirect Fired Water Heater

    Aqua Plus Series 2 - Indirect Fired Water Heater

    The Aqua Plus from Weil-McLain is a durable, indirect-fired water heater with a stainless steel tank and coil for corrosion resistance. It features fast heat recovery, low standby heat loss, and easy installation with side connections and a digital control. Available in five sizes, it’s backed by a limited lifetime residential warranty.

    Features:

    • Stainless Construction: 316L stainless steel tank and coil for superior durability.
    • High Output: Efficient, high-performance heat exchanger.
    • Digital Control: Equipped with advanced digital controls for precision operation.
    • Welded Protection: Fully passivated and welded—no anode rod required.
    • Heat Retention: 2" thick CFC-free foam insulation maintains temperature.
    • Durable Caps: Poly resin top and bottom caps for added strength.
    • Relief Valve: Includes 150 PSI T&P relief valve.
    • Drain Ready: Comes with drain tapping and valve for easy maintenance.
    • Steady Build: Adjustable leveling legs ensure stable installation.
    • Limited Lifetime Warranty: Backed by a limited lifetime residential warranty (starting with CP#7917218).
    Technical specification
    • Unique ref.aqua-plus-series-2-indirect-fired-water-heater
    • Product familyIndirect Fired Water Heaters
    • Product groupAqua Plus
    • TypeObject (single object)
    • Date of publishing2014-02-21
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • CSI MasterFormat 2014 Code22 34 36
    • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
    • OmniClass Number23-31 29 11 13
    • OmniClass TitleGas Instantaneous Hot Water Heaters

    Region availability

    North America
    Canada
    United States