Publish your products
Sectional Railing with kick strip Side mounted
Sectional Railing with kick strip Side mounted
    Weland AB

    Sectional Railing with kick strip Side mounted

    Side mounted sectional railing with kick strip for industrial environments. Made from hot-dip galvanised steel with handrail and followers in steel. Railing supplied in units according to the required length. Corner joints for handrails and intermediate rails included. The railing can easily be fitted in position without the need for welding. Kick strips should be used if people may be present under the landing or arch edge. Available in 3-metre lengths and railing corners. The kick strip is optional for this product, meaning that you can order railing with or without a kick strip.

    Specification
    • Railing baluster: KKR 40x40x3 mm
      Handrail: Steel tube Ø42x1.5 mm 
      Intermediate rail: Steel tube Ø42x1.5 mm
      Clamp attachments: Steel
      Kick strip: 130 mm high x 3000 mm long
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.sectional_railing_with_kick_strip_side_mounted
    • Product familyRailing
    • Product groupSectional Railing
    • TypeObject (single object)
    • Date of publishing2017-11-13
    • Edition number1
    • Height (mm)1100
    Related
    • Material mainGalvanized steel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit