Unique ref.: | WAL_bicycle_rack_dual |
---|---|
Brand: | Weland Aluminium AB |
Product family: | Bicycle parking |
Product group: | Bicycle rack |
Height (mm): | 600 |
Date of publishing: | 2019-05-14 |
Edition number: | 1 |
Type: | Object (single object) |
BIKE bicycle is an affordable product with selectable length.
The installation goes smoothly because of its light weight and simple Construction.
The profiles are in powder-coated aluminum and the wheel holder in hot-dip galvanized design.
BIKE is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.
BIKE can be installed on concrete blocks or footplates.
Weland Aluminum AB supplies CE-marked products.
For more information, please contact Anders or Arnold.
Picture 1: BIKE 2.0 (8pl) c/c 2000 mm.
Picture 2: BIKE 2.5 (10pl) c/c 2500 mm.
Product url: | http://www.welandutemiljo.se/default.asp?ID=CYKELPARKERING-BIKE&sLang=sv-s... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/welandalu/product/wal_bicycle_rack_dual
Material main: | Aluminium |
---|---|
Material secondary: | Hot-dip Galvanized |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Landscaping - Outdoor Furniture |
---|---|
IFC classification: | Furniture |
Uniclass 2015 Code: | Pr_40_30_21 |
Uniclass 2015 Description: | Cycle stands and lockers |
OmniClass Number: | 23-11 29 11 11 |
OmniClass Title: | Bicycle Racks |
Name | Value |
---|---|
Height | 605 mm |
Length | 2000 mm — 2500 mm |
Material | Aluminium |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Length | 2000 mm — 2500 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Aluminium |
All BIM objects are real products from real manufacturers confirmed and approved