We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sectional Railing Top Mounted Aluminium

Unique ref.: WAL_sectional_railing_top_mounted_aluminium
Brand: Weland Aluminium AB
Product family: Railing
Product group: Balcony Railing
Date of publishing: 2019-09-13
Edition number: 1
Type: Object (single object)
Download (1)

This top mounted Weland Aluminium sectional railing is made of a Ø 50 mm anodised aluminium pipe, which makes it easy to install and maintenance free.

The dimensions we offer are 500, 750, 1000 and 2000 mm which give all possible length combinations in 250 mm steps.

This sectional railing is suitable both as a small boundry rail and as a guardrail at larger plants.

For more information please contact one of our sales representatives Niclas or Stefan!

Length (mm)             Height (mm)    

 500                               1200
 750                               1200
 1000                             1200
 2000                             1200


Material main: Aluminium
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Railing
IFC classification: Railing
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

Construction - Railing

Name Value
Height 1200 mm

BIMobject®