We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

WICSLIDE 75FD - Slider

Unique ref.: WICSLIDE_75_FD_D
Brand: WICONA
Product family: Windows
Product group: Folding / sliding door
Width (mm): 1200
Height (mm): 3000
Depth (mm): 75
Date of publishing: 2019-04-30
Edition number: 2
Type: Showcase (model)
Download (2)
Large spaces! Wide openings! More modularity! A bigger view of the city. With the new folding / sliding door system WICSLIDE 75FD, living and working spaces become open to their environment. Its characteristic style element is creating a link between the inside and the outside.

WICSLIDE 75FD is notable for its large dimensions. With the WICSLIDE 75FD folding / sliding door system, it is possible to construct elements with a total width of more than 12000 mm and a of more than 3000 mm, using up to 10 leaves and only few different components. The barrier-free doors can be opened both towards the inside and the outside.

Finishes on the WICSLIDE 75FD folding doors are carefully designed for visual harmony in both open and closed positions. When open, all elements are black, the screw heads and the lower rollers are concealed by black caps. When closed, the profiles are flush and their presence is dignified and balanced. The black hinges and the diameter of the hinges are integrated into the vertical line of the seal.

Finishes have been designed to the last detail: All hinges and gasket seals are black; the handles are coated in the same colour as the profiles.
An ergonomic pull handle, no wider than the joints, ensures the best possible discreet integration into the leaves. The handle is mounted on hinges to make opening and closing easier.
An extra-flat handle design for a contemporary look. The semi-cylinder lock covers can be painted any colour. Fixings are invisible when closed.

TECHNICAL PERFORMANCE:

Infill thickness from 6 mm to 60 mm
Folding / sliding elements with three to ten leaves
Opening right or left
Inward or outward opening
Main leaf positioned centrally or to one side
Standard and heavy-duty versions
Threshold:
- Double brush seal
- Flush for persons with reduced mobility
- Frame profile for improved performance
Simple to adjust on site (vertical and lateral)
Glazing with identical dimensions
Max. leaf sizes (w): up to 1 200 mm, max. leaf sizes (h): up to 3 000 mm
Weight of leaves up to 150 kg
Profile depth frame: 75 mm
Profile depth sash: 75 mm, for heavy-duty version: 77,4 mm
Thermal performance:
- 3-leaf door (w x h): 3 773 mm x 3 148 mm
- Uw = 1.5 W/(m²K) with Ug = 1.1 W/(m²K) double-glazed
- Uw = 1.0 W/(m²K) with Ug = 0.6 W/(m²K) triple-glazed


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2015 Code: Ss_25_30_20_77
Uniclass 2015 Description: Sliding doorset systems
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
OmniClass Number: 23-17 11 13 13
OmniClass Title: Aluminum Doors
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Sliding

Name Value
Door Height 3000 mm
Door Width 1200 mm

BIMobject®