Publish your products
Confair folding table
Confair folding table
    Wilkhahn

    Confair folding table

    4.5 out of 5 stars4.5(6 reviews)
    The sophisticated folding technique of the folding table and the large lockable wheels, as well as the elegant design and high-quality materials, are equally responsible for the table’s success. The table’s structure makes it simple to use and transport. The look of the conference table reflects communication at a high level: from the conference and project-work room, to top-level executive offices. As options, cable channels, power supply connections and innovative techni-modules ensure interactive access to state-of-the-art multi-media equipment is so easy it has to be believed. The folding table is the perfect mix of well-used space, aesthetic appeal and advanced technical functions.
    Technical specification
    • Unique ref.folding_table
    • Product familyFurniture
    • Product groupTable
    • TypeObject (single object)
    • Date of publishing2012-12-02
    • Edition number1
    • Width (mm)1500
    • Depth (mm)750
    Related
    • Material mainMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Andorra
    Azerbaijan
    Aruba
    Benin
    Austria
    Bahrain
    Barbados
    Botswana
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Belgium
    Bhutan
    Bermuda
    Burundi
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Bulgaria
    Brunei
    Canada
    Cape Verde
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Cyprus
    China
    Cayman Islands
    Chad
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Finland
    India
    Dominica
    Egypt
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Germany
    Iran
    El Salvador
    Eritrea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Greece
    Israel
    Grenada
    Ethiopia
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Hungary
    Jordan
    Guatemala
    Ghana
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Italy
    Laos
    Martinique
    Lesotho
    Jersey
    Lebanon
    Mexico
    Liberia
    Latvia
    Macau
    Montserrat
    Libya
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit