Publish your products
WINDSOR Door Double Sliding-Fixed Sash Type-I Signature
WINDSOR Door Double Sliding-Fixed Sash Type-I Signature

    WINDSOR Door Double Sliding-Fixed Sash Type-I Signature

    WINDSOR Door Double Sliding-Fixed Sash Type-I Signature
    Technical specification
    • Unique ref.WINDSOR_Door_Double_Sliding-Fixed_Sash_Type-I_Signature
    • Product familyDoor
    • Product groupDouble Sliding-Fixed Sash
    • TypeObject (single object)
    • Date of publishing2021-07-06
    • Edition number1
    • Height (mm)2040
    • Width (mm)2400
    • Depth (mm)100
    Related
    • Material mainVinyl
    • Material secondaryGalvanized steel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryDoors - Sliding

    Region availability

    Asia
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit