Publish your products
Airforce Hi-Speed Energy-Efficient Hand Dryer
Airforce Hi-Speed Energy-Efficient Hand Dryer

    Airforce Hi-Speed Energy-Efficient Hand Dryer

    Airforce

    As far as energy-efficient hand dryers go, Airforce® is it. This ambient-air hand dryer uses only 20% of energy compared to traditional hand dryers, due to its non-heated technology. Plus, it dries hands in as little as 12 seconds, and features sanitary, touchless activation.

    Compliance:

    ADA compliance with Recess Kit, cULus, CE, UKCA, G Mark, IP23, Green Restaurant, product should not be discarded as unsorted waste, but should be collected for recovery and recycling, 5 year limited warranty, 3 years motor & sensor

    Product Features & Benefits:

    • Contemporary Design: Stylish rounded profile.
    • Fast Dry Time: Dries hands in as little as 12 seconds.
    • Ambient Temperature: Uses up to 80% less energy than conventional hand dryers.
    • Cleaner Environment: Antimicrobial technology protects the treated surfaces on the dryer by inhibiting the growth of bacteria, mold and fungus that can cause stains, odors or deterioration.
    • Exclusive Design: Modular design allows for easier maintenance, reducing downtime.
    • Touchless Activation: Sensor detects user for efficient, more hygienic operation

    Specification
    • Keywords: world dryer airforce, airforce hand dryer, high speed hand dryer, fast dry hand dryer, energy efficient hand dryers, ambient-air hand dryer, promotes hygiene
    Technical specification
    • Unique ref.hand-dryer-world-dryer-airforce
    • Product familyHand and Hair Dryers
    • Product groupAirforce
    • TypeObject (single object)
    • Date of publishing2014-04-16
    • Edition number2
    Related
    • Material mainAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    Region availability

    North America
    United States