Publish your products
Sanitize + Dry™ Sanitizing Dryer
Sanitize + Dry™ Sanitizing Dryer
Sanitize + Dry™ Sanitizing Dryer

    Sanitize + Dry™ Sanitizing Dryer

    The SANITIZE + DRY sanitizing dryer effectively kills 99.99% of common bacteria and viruses, including COVID-19, E. coli, Norovirus, Influenza A, and the common cold1. Germ-fighting molecules kill bacteria and viruses in the drying air and on hard surfaces.

    Sanitizes: Cold Plasma Clean® technology effectively kills 99.99% of common bacteria and viruses, for "worry-free" drying.

    Fast, Energy-Efficient: With a 12-second dry time and using as little as 950W, SANITIZE + DRY offers fast, effective drying and low operating cost.

    Sustainable: Simple, efficient design does not require any sanitization consumables such as HEPA filters, UV lamps, or disinfecting chemicals.

    Universal Design: Sleek and durable with a profile complementing a variety of design esthetics and features accomodating a range of facility environments.

    Durable, Reliable: Backed by a 10-year industry-leading warranty.

    Meets Key Design Standards: ADA compliant (no recess kit required). IP24 Rated for splash protection. Supports WELL and LEED design goals.

    Specification
    • ELECTRICAL:

      • Voltage: 120-277 VAC (universal)
      • Power:
        • 120 VAC: 950 Watts
        • 208-240 VAC: 950 Watts
        • 277 VAC: 1150 Watts
      • Frequency: 50/60 Hz
      • Recommended Circuit: Dedicated 15 Amp

      PERFORMANCE:

      • Dry Time: 12 seconds (adjustable)
      • Air Velocity: 150 – 225 mph (13,200 – 19,800 LFM)
      • Air Flow: 42 – 64 CFM
      • Air Temperature (At 70° room temperature): 130° F
      • Sound (decibels)*: 69 dBA

      CONSTRUCTION:

      • Cover Options (Material / Finish):
      • Die Cast Aluminum (Two-Tone White)
      • Die Cast Aluminum (Two-Tone Black)
      • Stainless Steel (Two-Tone Brushed)
      • Speed Control: 3 Speed Selector Switch
      • ADA Compliant Surface-Mounted Compliant: Yes
      • Recess Kit: Not Required
      • Heat On/Off: No
      • Motor: Thermally-protected universal type, through-flow discharge vacuum type, 5/8 HP, 31,000 RPM
      • Activation: Automatic touch-free infrared activation with vandal-resistant lock out feature
      • Heating Element: Nichrome wire construction, 475 watts, with auto-reset thermal-protector so power is disconnected if air is not flowing
      • Enclosure Security: Cover attached with tamper-resistant screws; security wrench included
      • Electronic Controls: Universal voltage (120 – 277 V)
      • Sanitization: Utilizes clean, safe, cold plasma technology to effectively kill 99.99% of common bacteria and viruses1
      • Filtration: Standard (non-HEPA) to maximize service life
      • Electrical Connection Access:
      • In wall connection: Yes
      • Bottom entry surface-mounted connection: Yes
      • Top entry surface-mounted connection: Accessory kit available
      • 10-Year Limited Warranty: Warranted by the manufacturer to be free from defects in material workmanship for a period of ten (10) years from the date of purchase. See warranty statement for limitations and exclusions.
    Technical specification
    • Unique ref.sanitize-dry-sanitizing-dryer
    • Product familyHand and Hair Dryers
    • Product groupSanitize & Dry
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Hand & Hair Dryers
    • IFC classificationFurnishing Element
    • ETIM CodeEC001212
    • ETIM NameHand dryer
    • Uniclass 2015 CodePr_40_70_62_37
    • Uniclass 2015 DescriptionHand driers
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 15
    • OmniClass TitleHand Dryers

    Region availability

    North America
    United States