Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/68d61321-8260-4458-9666-ffb6bc4b0f16
Home
Categories
Electronics
Audio
RM-TT Tabletop Array Microphone
Available in United States
Yamaha Corporation
Follow
RM-TT Tabletop Array Microphone
Tabletop array microphone that provides a comfortable sound environment without any settings
Download
Specification
Specification
Supports network audio standard "Dante"
Automatic speaker tracking allows for flexible room layout and participant positioning
6 types of directivity can be selected according to the meeting format and the number of participants via Web UI
Achieves comfortable sound quality by making full use of adaptive echo canceller, auto gain control, noise reduction, and reverberation suppression
When using auto voice tracking, the RM-CR automatically selects the microphone that is the nearest to speaker to pick up sound
Dante audio/control reception and PoE power are connected through a single network cable
With optional parts, microphones can be fixed on tables
Technical specification
Technical specification
Unique ref.
rm-tt-tabletop-array-microphone
Product family
Professional Audio
Product group
Tabletop microphones
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
41.5
Width (mm)
140
Depth (mm)
140
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-tt/
Instruction video
https://audioversity.yamaha.com/course/adecia-basics-audio-solution-for-remote-conferencing
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-tt/resources.html
Related
Related
Weight Net (Kg)
0.31
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000070
ETIM Name
Microphone
Uniclass 2015 Code
Pr_60_75_06_53
Uniclass 2015 Description
Microphones
CSI MasterFormat 2014 Code
27 41 23
CSI MasterFormat 2014 Title
Audio-Video Accessories
OmniClass Number
23-37 15 29 11 11
OmniClass Title
Microphones
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download
Yamaha Corporation
VXS3F Surface Mount Speaker
Download
Yamaha Corporation
RM-WAP-16 Wireless Access Point
Download
Yamaha Corporation
DM7-EX Digital Mixing Console
Download
Yamaha Corporation
VXH8 Pendant Speaker
Download