Publish your products
Compose floor
Compose floor
Compose floor
    ZERO

    Compose floor

    2023 newcomers to the Compose family are floor & table lamps, wall fixture and a larger version of the metal shade. These complete the Compose family and offer a large range of options. Compose is renowned for its multitude of expressions, thanks to its versatile options. The aim is to offer a fixture that is more like a tool, or an instrument, from which the most beautiful music can be composed.Let´s Compose!

    Specification
    • Finish

      Base in painted aluminum. White RAL 9016, black RAL 9005, yellow RAL1033 , green RAL 6020. Shades in painted metal or clearglass, green glass, grey glass or matt-white glass, raw/untreated brass or copper. Diffuser in opal acrylic. On/off switch on the top. Other colours on request.

      LED info

      Including LED retrofit light source GU10 3,5W 2700K. Can be delivered with 3000K on request

      Installation

      On floor.

      Connection

      2,5 m cable with plug.

      Design

      Jens Fager 2023

    Technical specification
    • Unique ref.compose-floor
    • Product familyCompose
    • Product groupFloor
    • TypeObject (single object)
    • Date of publishing2023-08-09
    • Edition number1
    • Height (mm)1190
    • Width (mm)245
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryLighting - Desk & Table

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit