Publish your products
Curve Cluster single - Pendant fixture
Curve Cluster single - Pendant fixture
Curve Cluster single - Pendant fixture
Curve Cluster single - Pendant fixture
Curve Cluster single - Pendant fixture
    ZERO

    Curve Cluster single - Pendant fixture

    Metal shades - Painted metal green RAL 6017, white RAL 9010. Diffuser in matt acrlylic.
    Glas globes - White opal glass. Painted metal white RAL 9010 or copper finish.
    Textile cable. Other colours on request.

    LED info

    Metal shades - Incorporated LED module. On/off or DALI. System power: 10W/shade. Luminaire Luminous Flux: see specification. CCT 3000K. SDCM 3. CRI 90. L70/50000H.
    Glass globes - With E27 sockel excl. lightsource or with LED module DALI dimmable.

    Installation

    In ceiling hook and 3 m wire.

    Connection

    DCL-plug or terminal block in ceiling cup.

    Design

    Front Design 2024.

    Specification
    • Metal shades - Painted metal green RAL 6017, white RAL 9010. Diffuser in matt acrlylic.
      Glas globes - White opal glass. Painted metal white RAL 9010 or copper finish.
      Textile cable. Other colours on request.

      LED info

      Metal shades - Incorporated LED module. On/off or DALI. System power: 10W/shade. Luminaire Luminous Flux: see specification. CCT 3000K. SDCM 3. CRI 90. L70/50000H.
      Glass globes - With E27 sockel excl. lightsource or with LED module DALI dimmable.

      Installation

      In ceiling hook and 3 m wire.

      Connection

      DCL-plug or terminal block in ceiling cup.

      Design

      Front Design 2024.

    Technical specification
    • Unique ref.curve-cluster-single
    • Product familyCurve Cluster
    • Product groupCurve Cluster Single
    • TypeObject (single object)
    • Date of publishing2024-08-29
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)1000
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City