Publish your products
Loud - Pendant fixture
Loud - Pendant fixture
Loud - Pendant fixture
Loud - Pendant fixture
    ZERO

    Loud - Pendant fixture

    The concept behind Loud was to craft a functional ambient light fixture inspired by traditional anti-glare principles. Gentered around a glare reduction grid, Loud seamlessly blends minimalism with a hint of industrial charm, reminiscent of a suspended speaker. With the addition of an indirect uplight version, Loud becomes a versatile element that enhances a variety of interior spaces, adding character without overwhelming the environment.

    Specification
    • Description

      Shade in painted aluminum. Tube in painted steel. Downlight model - equipped with micro prismatic diffuser and painted cross louvre. Upplight model - equipped with diffuser in matt acrylic. Fixed pendant length up to 1000 mm as standard. Specific lenghts on request.

      LED info

      System power 25W. Luminaire Luminous Flux 1500LM - 2670 LM (see product specification). CCT 3000K. SDCM 3. CRI >80. L80 B10 72.000 h.

      Installation

      Fixed pendant from ceiling. Including painted ceiling cup.

      Connection

      Terminal block in ceiling cup.

      Classification

      IP 20.

      Design

      Adam Palm 2025.

    Technical specification
    • Unique ref.loud
    • Product familyLoud
    • Product groupLoud
    • TypeObject (single object)
    • Date of publishing2025-05-28
    • Edition number1
    • Height (mm)75
    • Width (mm)355
    • Depth (mm)355
    Related
    • Material mainAluminium
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia North America Africa
    Åland Islands
    Afghanistan
    Anguilla
    Egypt
    Albania
    Bahrain
    Antigua and Barbuda
    Andorra
    Iran
    Aruba
    Austria
    Iraq
    Barbados
    Belarus
    Israel
    Belize
    Belgium
    Jordan
    Bermuda
    Bosnia and Herzegovina
    Kuwait
    British Virgin Islands
    Bulgaria
    Lebanon
    Canada
    Croatia
    Oman
    Caribbean Netherlands
    Cyprus
    Palestine
    Cayman Islands
    Czech Republic
    Qatar
    Collectivity of Saint Martin
    Denmark
    Saudi Arabia
    Costa Rica
    Estonia
    Syria
    Cuba
    Faroe Islands
    Türkiye
    Curaçao
    Finland
    United Arab Emirates
    Dominica
    France
    Yemen
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City