Publish your products
Z899-EL Elevator Drain 100 GPM Threshold
Z899-EL Elevator Drain 100 GPM Threshold
    Zurn

    Z899-EL Elevator Drain 100 GPM Threshold

    Zurn Z899-EL stainless steel channel made of #12 gauge fabricated stainless steel conforming to ASTM A-240 (type 304) with outlet and anchor straps. FSAE/OEE trench drain is engineered to enhance flow through the system through use of flow directing ribbing structure. Standard grate to be stainless steel wire grate (-SWG) conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, and is rated as Class A per DIN EN1433 load classification, in addition to being tested to 2500 lbs per ASME A112.6.3. Optional fabricated stainless steel grate (-FS) available, conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, and is rated as Class A per DIN EN1433 load classification, in addition to being tested to 2500 lbs per ASME A112.6.3.
    Features
    • Evacuates water at 100 GPM
    • Made to Order in 8", 10", 12" Nominal Widths
    • Shallow drain body for use in shallow, post-tension concrete decks
    • Custom designs available for architectural aesthetics
    • Building code compliant
    • Stainless steel construction
    • System designed to comply with SFFC Code, Section 511.1 for a 100 GPM flow rate
    • Replaces Z895-94 and Z899
    • Patent Number: U.S. 9,777,489
    keywords: Z899-EL
    Technical specification
    • Unique ref.Z899-EL
    • Product familyLinear Trench Drain Systems
    • Product groupElevator & Threshold
    • TypeObject (single object)
    • Date of publishing2026-01-23
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States