Publish your products
Z1240-EZR Exposed Arm Carrier System for Sundara Drift and Reef Lavatory w/ Adjustable Uprights & Header Plates
Z1240-EZR Exposed Arm Carrier System for Sundara Drift and Reef Lavatory w/ Adjustable Uprights & Header Plates
Z1240-EZR Exposed Arm Carrier System for Sundara Drift and Reef Lavatory w/ Adjustable Uprights & Header Plates
    Zurn

    Z1240-EZR Exposed Arm Carrier System for Sundara Drift and Reef Lavatory w/ Adjustable Uprights & Header Plates

    The Sundara lavatory carrier is designed to reduce and simplify the Sundara Handwashing System installation while providing unmatched strength and stability. Zurn’s Z1240-EZR carriers are engineered specifically for the Sundara basins to deliver a complete and unparalleled solution.
    Compliance: 
    • ASME A112.6.1M
    Features:
    • Engineered to reduce installation and rework time
    • Pairs with Sundara engineered solid surface lavatory
    • 300 lbs [136 kg] load capacity
    • Exposed Arm Carrier System
    • Adjustable Header Plates
    • OSHPOD Compliant foot design
    Specification
    • keywords: floor drain, EZ-Retrofit floor drain, commercial floor drain, drainage system, Zurn drain

    Technical specification
    • Unique ref.Z1240-EZR
    • Product familyCarriers
    • Product groupPipework Products for General Use
    • TypeObject (single object)
    • Date of publishing2026-08-25
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Drainage
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit