Publish your products
Z899-100 Elevator Drain 100 GPM Threshold
Z899-100 Elevator Drain 100 GPM Threshold
    Zurn

    Z899-100 Elevator Drain 100 GPM Threshold

    Zurn Z899-100 elevator drain, stainless steel channel made of #11 gauge fabricated stainless steel conforming to ASTM A-240 (type 304) with center outlet, anchor straps, and bead blasted finish. Elevator drain is engineered to enhance flow through the system through use of funnel style outlet and flow directing ribbing structure. Standard grate to be stainless steel wire grate (-SWG) conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, has an open area 83.74 in 2 / linear foot [1,771.94 cm2 / linear meter], and is designed to comply with Class A per DIN EN1433 load classification, in addition to being tested to 2500 lbs per ASME A112.6.3. Optional fabricated stainless steel grate (-FS) available, conforming to ASTM A-240 (type 304), with vandal proof grate lock downs, meets ADA and heel-proof requirements, has an open area 34.13 in2 / linear foot [722.19 cm2 / linear meter], and is designed to comply with Class A per DIN EN1433 load classification, in addition to being tested to 2500
    lbs per ASME A112.6.3. This system has been designed to comply with SFFC Code, Section 511.1 for a 100 GPM flow rate. (Replaces Z895-94 and Z899)

    Note: Max 96 / Min 36 Length must be met to satisfy 100 GPM flow rate specification.

    Features:

    •  Evacuates water at 100 GPM
    • Shallow drain body for use in shallow, post-tension concrete decks
    • Custom designs available for architectural aesthetics
    • Building Code compliant
    • Stainless steel construction
    • System designed to comply with SFFC Code, Section 511.1 for a 100 GPM flow rate
    • Replaces Z895-94 and Z899
    • Patent Number: U.S. 9,777,489

    Keywords: Elevator Drain, Elevator Drain Threshold, Elevator Threshold, Drainage Interceptors, Linear Trench Drain Interceptors

    Technical specification
    • Unique ref.zurn-z899-100
    • Product familyLinear Trench Drain Systems
    • Product groupElevator & Threshold
    • TypeObject (single object)
    • Date of publishing2021-05-30
    • Edition number1
    • Height (inches)8
    • Width (inches)11.5
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationObject
    • Uniclass 2015 CodeSs_50_30_08
    • Uniclass 2015 DescriptionBelow ground gravity drainage systems
    • CSI MasterFormat 2014 Code33 46 00
    • CSI MasterFormat 2014 TitleSubdrainage
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States