Publique sus productos
Push button insert 1gang NO Alter-Vega-Blanco-Mate
ABB

Push button insert 1gang NO Alter-Vega-Blanco-Mate

Traducido por Google,
Inserto de botón pulsador 1 módulo NO
Especificaciones
  • Alter Vega brings originality and tactile sensation through its ergonomic key, blending innovative design with functional features. This is a a white rocker which is an essential component that combines functionality and it is used for switching, measuring 71 mm x 71 mm x 25 mm. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection.

Especificaciones técnicas
  • ReferenciaElectrical_Outlets-Sockets_ABB_Alter-Vega-Blanco-Mate_Push-button-insert-1gang-NO
  • TipoObjeto (objeto simple)
  • Día de publicación2026-06-12
  • Número de edición1
Clasificación
  • Categoría BIMobjectInstalaciones eléctricas - Salidas y tomas