Publique sus productos
Refrigeration pipes, insulated
Refrigeration pipes, insulated
    Altech
    Archivados

    Refrigeration pipes, insulated

    This product is only available for the Swedish market. Altech Insulated refrigerant pipes with high quality. Available as single pipe and double pipe. At least 99.9% copper. Easy to work even at low temperatures. Soft UV-resistant insulation of polyethylene with closed microcells, can handle aggressive environments and ensure long life. Manufactured in Europe in accordance with EN 12735-1. Delivered in 20-meter coil with sealed ends.
    Especificaciones
    • This product is only available for the Swedish market.
    Especificaciones técnicas
    • ReferenciaKoldmedieror_isolerade
    • Familia de productoPipes
    • Grupo de productosInsulated pipes
    • TipoObjeto (objeto simple)
    • Día de publicación2018-05-11
    • Número de edición1
    Información relacionada
    • Material principalCobre
    • Material secundarioPolietileno
    • Diseñado enSuecia
    • Fabricado enGrecia
    Clasificación
    • Categoría BIMobjectHVAC - Aire acondicionado