Publique sus productos
Gabriella Vanity unit with basin
Gabriella Vanity unit with basin
Gabriella Vanity unit with basin
    Alterna
    Archivados

    Gabriella Vanity unit with basin

    This product is only available for the Swedish market. Alterna Gabriella Vanity unit manufactured in 3D-laminated and moisture resistant MDF. With washbasin in ceramics. Available in two sizes: 60 och 90. Alterna Gabriella is a classic bathroom series, practical and functional. The wall-hanging and thoughtful design offers easy-to-handle pull-out drawers with softclose function. The series includes a cabinet with a basin in ceramics, mirror cabinet and tall cabinet.
    Especificaciones
    • This product is only available for the Swedish market. Material vanity unit: 3D-laminated and moisture resistant MDF. Gabriella vanity unit 60 Size: B 613 x H 560 x D 465 mm Gabriella vanity unit 90 Size: B 913 x H 560 x D 465 mm
    Especificaciones técnicas
    • ReferenciaGabriellaunderskap
    • Familia de productoSanitet
    • Grupo de productosBadrumsmöbler
    • TipoObjeto (objeto simple)
    • Día de publicación2019-04-11
    • Número de edición1
    Información relacionada
    • Material principalTablero DM
    • Material secundarioCerámica
    • Diseñado enSuecia
    • Fabricado enPolonia
    Clasificación
    • Categoría BIMobjectSanitarios - Muebles de baño
    • Clasificación IFC Terminal sanitario
    • Código ETIMEC010013
    • Nombre ETIMBathroom vanity
    • Código Uniclass 2015Pr_40_20_76_94
    • Descripción Uniclass 2015Vanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TítuloBathroom Casework
    • Número OmniClass23-19 31 17 11
    • Título OmniClass Bathroom Units
    • CSI UniFormat II CódigoD2010
    • CSI UniFormat II TítuloPlumbing Fixtures