Publique sus productos
C36HF/C42HF Two Stage Quiet Climate Wall-Mount H/P - archived April 4 2026 new pages were creating making this page duplicate and obsolete
Archivados

C36HF/C42HF Two Stage Quiet Climate Wall-Mount H/P - archived April 4 2026 new pages were creating making this page duplicate and obsolete

The Bard Wall-Mount Step Capacity Heat Pump is a self-contained energy efficient heating and cooling system, which is designed to offer maximum indoor comfort at a  minimal cost without using valuable indoor floor space or outside ground space. This unit is the ideal product for versatile applications such as: new construction, modular offices, school modernization, and the like. Factory or field installed accessories are available to meet specific job requirements.

Especificaciones
  • Bard HVAC specializes in wall-mounted HVAC systems and heat pump solutions designed for commercial, industrial, and residential applications. Their innovative Bard wall mount heat pumps utilize CO₂ refrigerant technology and feature variable speed inverter systems for superior energy efficiency and indoor climate control. Known for their Balanced Climate technology, Bard offers exterior wall-mount heat pumps with R‑454B refrigerants and Copeland scroll compressors, ensuring quiet operation and reduced environmental impact. Their AHRI certified HVAC units are ideal for telecom shelter HVAC systems, modular building climate control, and school HVAC wall mounts, providing reliable, space-saving comfort solutions. As an American-made HVAC manufacturer, Bard delivers energy-efficient commercial HVAC systems and self-contained wall-mount HVAC units to meet the demands of data centers, light-commercial buildings, and more. With a focus on dehumidification, inverter technology, and green refrigerants, Bard is leading the way in sustainable, mission-critical climate solutions.

Especificaciones técnicas
  • Referenciac36h1_c42h1
  • Familia de productoExterior Wall-Mount
  • Grupo de productosHeat Pump CH Series
  • TipoObjeto (objeto simple)
  • Día de publicación2020-06-16
  • Número de edición1
  • Altura (pulgadas)84.8
  • Ancho (pulgadas)42
  • Profundidad (pulgadas)22.4
Información relacionada
  • Material principalAcero
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
  • Peso Neto (kg)540
Clasificación
  • Categoría BIMobjectHVAC - Bombas de calor
  • Clasificación IFC Intercambiador de calor
  • Nombre UNSPSCHeat pumps
  • Código UNSPSC40101806
  • Código Uniclass 2015Pr_70_60_37
  • Descripción Uniclass 2015Heat pumps
  • CSI MasterFormat 2014 Code23 81 43
  • CSI MasterFormat 2014 TítuloAir-Source Unitary Heat Pumps
  • Número OmniClass23-33 17 00
  • Título OmniClass Heat Pumps
  • CSI UniFormat II CódigoD3090
  • CSI UniFormat II TítuloOther HVAC Systems & Equipment