Publique sus productos
Besam Operator PowerSwing-2 push SAS-F
Besam-EMEA
Archivados

Besam Operator PowerSwing-2 push SAS-F

Rugged and reliable for heavy doors in high-traffic areas providing the best possible speed of opening. The Besam PowerSwing is a fire-approved electrohydraulic operator designed for external and internal swing doors. Robust and durable, the Besam PowerSwing is suitable for applications requiring heavy doors in high-traffic environments, like hospital corridors and busy retail operations. The Besam PowerSwing can be combined with the Frame profile system to provide the ulitimate swing door entrance and/or the full range of safety and activation units, including access-control devices. ASSA ABLOY Entrance Systems can provide a complete entrance solution by also supplying and installing the entrance door combined with the Besam SW100 operator. Giving you an elegant, safe, secure and silent entrance to suit everyone.
Especificaciones técnicas
  • ReferenciaPS2P-SAS-F
  • Familia de productoAutomatic Swing Doors
  • Grupo de productosAutomatic Swing Door Operators
  • TipoObjeto (objeto simple)
  • Día de publicación2014-03-28
  • Número de edición2
Información relacionada
  • Material principalAluminio
  • Material secundarioAluminio
  • Diseñado enSuecia
  • Fabricado enRepública Checa
Clasificación
  • Categoría BIMobjectPuertas - Brazos hidráulicos
  • Clasificación IFC Puerta
  • Nombre UNSPSCDoor openers
  • Código UNSPSC30171512