Publique sus productos
WINDOW ELECTRIC
WINDOW ELECTRIC
WINDOW ELECTRIC
    Cordivari

    WINDOW ELECTRIC

    Traducido por Google,

    WINDOW ELECTRIC es la versión con funcionamiento eléctrico del radiador Window, diseñado por Beatrice De Sanctis para Cordivari Design . El diseño exclusivo del toallero Window combina estética y funcionalidad.

    El mango calefactable es extraíble y sirve de soporte para calentar las toallas. La apertura y el cierre del mango se realizan manualmente. La ventana ha sido diseñada para ofrecer la máxima comodidad de uso, manteniendo la temperatura del mango por debajo de la del cuerpo del radiador, lo que permite un agarre seguro sin sacrificar la máxima potencia térmica del radiador a las temperaturas normales de funcionamiento del sistema de calefacción.

    Especificaciones
    • FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice.

      The fixing kits are compliant with VDI 6034 norm, class 4.

      FEATURES:

      The exclusive design of the Window towel warmer combines aesthetics and functionality.

      The heated handle can be extracted, acting as support for warming the towels. The opening and closing of the handle are manually

      operated. Window has been designed to offer maximum comfort of use by differentiating the temperature of the handle from that of

      the body.

      The temperature of the handle is kept lower than that of the radiator body, so to allow a safe grip without sacrificing the maximum

      heat output provided by the radiator body at the normal operating temperatures of the heating system.

      VALVE KIT INCLUDES:

      - Square valve kit inclduing chromed thermostatic head

      - Fittings for copper pipe (Ø 12/14/15)

      - Fittings for multilayer pipe (Ø 16 x2)

      PACKAGING:

      The radiator is protected with a film in polyethylene and cardboard box. Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2). Thermal outputs certified in accredited laboratories in compliance with

      European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color.

      For other colors see color chart.

    Especificaciones técnicas
    • Referenciawindow-electric
    • Familia de productoNeo design
    • Grupo de productosRadiators
    • TipoObjeto (objeto simple)
    • Día de publicación2025-07-17
    • Número de edición1
    Información relacionada
    • Material principalMild Steel
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectHVAC - Bombas de calor, calentadores
    • Clasificación IFC Calentador ambiental
    • Código Uniclass 2015TE_70_10_20_80
    • Descripción Uniclass 2015Space heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TítuloHeating, Ventilating, and Air Conditioning (HVAC)
    • Número OmniClass23-33 15 00
    • Título OmniClass HVAC Heating Units