Publique sus productos
Twist Bike Rack
Twist Bike Rack
Twist Bike Rack

    Twist Bike Rack

    Traducido por Google,

    El portabicicletas Twist, inspirado en la doble hélice, ofrece un diseño divertido y seguro en una sola pieza de aluminio fundido que evoca las curvas de la naturaleza. Disponible en varios colores para adaptarse a cualquier marca o estilo de diseño.

    Especificaciones
    • Design Versatility
      The Twist Bike Rack is ideal for stand-alone or grouped configurations. Orienting racks in a single direction affords the most efficient space layout, while an alternating plan allows for multiple locking points when high levels of security are required. Surface mounting only.

      Locking & Security
      All F+S bike racks are engineered with tamper-resistant mounting techniques and provide high security that is pleasing to the eye. The Twist Bike Rack accommodates standard U-locks with configurations that meet APBP guidelines for security and functionality.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum comes in a full range of standard and custom colors for easy tailoring to site-specific themes.

    Especificaciones técnicas
    • ReferenciaTwist-Bike-Rack
    • Familia de productoSite Furniture
    • Grupo de productosBike Racks
    • TipoObjeto (objeto simple)
    • Día de publicación2025-08-06
    • Número de edición1
    Clasificación
    • Categoría BIMobjectUrbanización y exteriores - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code32 33 13
    • CSI MasterFormat 2014 TítuloSite Bicycle Racks
    • Número OmniClass23-11 29 11
    • Título OmniClass Bicycle Racks and Shelters