Publique sus productos
Twist
Twist
Twist
    Gibus

    Twist

    4.7 de 5 estrellas4.7(15 reseñas)
    Traducido por Google,
    La pérgola bioclimática modular con una amplia gama de accesorios
    Especificaciones
    • Modular bioclimatic pergola in powder coated extruded aluminium, available in self-bearing or leaning version. When closed, the blades protect from rain and sun and, when open, create a pleasant natural ventilation within range. Thanks to their minimal design they perfectly fit into any architectural environment, enhancing it. The many possible combinations and the versatility of the opening of the blades allow for full freedom of expression in the design stage. The characteristic opening movement and the side sealing system of the blades are Gibus exclusive patents. If fully automated, Med Twist can automatically respond to climatic conditions by adjusting the position of the blades to achieve effective protection or a natural and ecological cooling.
    Especificaciones técnicas
    • ReferenciaGibus-Med-Twist
    • Familia de productoPergola
    • Grupo de productosmodular bioclimatic Pergola
    • TipoObjeto (objeto simple)
    • Día de publicación2020-02-19
    • Número de edición1
    • Altura (mm)271
    Información relacionada
    • Diseñado enItalia
    • Fabricado enItalia
    Clasificación
    • Categoría BIMobjectConstrucción - Persianas, estores
    • Nombre UNSPSCAwnings
    • Código UNSPSC30151901