Publique sus productos
YGWE Water Cooled Screw Chillers, Style A
YGWE Water Cooled Screw Chillers, Style A

    YGWE Water Cooled Screw Chillers, Style A

    4.3 de 5 estrellas4.3(12 reseñas)
    Traducido por Google,

    Las unidades YORK YGWE se fabrican con los más altos
    estándares de diseño y construcción para garantizar un alto
    rendimiento, fiabilidad y adaptabilidad a todo tipo de
    instalaciones de aire acondicionado.

    Especificaciones
    • YGWE water cooled chillers are completely factory
      assembled with all interconnecting refrigerant piping
      and wiring ready for field installation.
      The unit is pressure tested, evacuated, and fully
      factory charged with refrigerant R134a and oil in the
      independent refrigerant circuit. After assembly, an
      operational test is performed with water flowing through
      the heat exchanger to ensure that the refrigerant circuit
      operate correctly.
      YGWE units are designed and manufactured within an
      EN ISO 9001 accredited organisation and in conformity
      with the following safety standards:
      •• NB/T 47012 or ASME Section 8 Div 1
      •• GB/T18430.1
      •• GB/T9237
      YGWE units are designed to work independently, or in
      conjunction with other equipment via Modbus building
      management systems or other automated control
      systems

    Especificaciones técnicas
    • Referenciajci-ygwe
    • Familia de productoChillers & Heat Pumps - Air Cooled
    • Grupo de productosWater-Cooled Chillers
    • TipoObjeto (objeto simple)
    • Día de publicación2021-04-08
    • Número de edición1
    Clasificación
    • Categoría BIMobjectHVAC - Refrigeradores, enfriadores

    Disponibilidad en regiones

    Norteamérica
    Canadá
    Estados Unidos