Publique sus productos
YORK® YCUL Air-cooled Scroll Condensing Unit 15-80 TR (50-280 kW)
YORK® YCUL Air-cooled Scroll Condensing Unit 15-80 TR (50-280 kW)

    YORK® YCUL Air-cooled Scroll Condensing Unit 15-80 TR (50-280 kW)

    Traducido por Google,

    YCUL Unidad condensadora scroll refrigerada por aire 15-80 TR (50-280 kW)

    Las unidades condensadoras scroll enfriadas por aire YORK® YCUL son una combinación perfecta para el manejo central de aire con serpentines de enfriamiento de expansión directa.

    • Compresores herméticos scroll
    • Condensador refrigerado por aire
    • Centro de control con microprocesador resistente a la intemperie
    Especificaciones
    • Designed for Efficient, Outdoor Operation

      A condensing unit can have a significant impact on the productivity, reliability, and energy efficiency of your building. YORK® YCUL air-cooled condensing units are designed specifically for outdoor installations to achieve highly efficient, reliable performance. Each air-cooled condensing unit is mounted on a base made from heavy-gauge, galvanized steel and includes hermetic scroll compressors, an air-cooled condenser and a weather-resistant microprocessor control center.

      Features

      • Weather-resistant microprocessor control center
      • Multiple options for sound, fans, enclosure, louvers and coils to meet various application needs
      • High ambient kits to 125⁰ F (52⁰ C)
    Especificaciones técnicas
    • Referenciayork_ycul
    • Familia de productoChillers & Heat Pumps - Air Cooled
    • Grupo de productosAir Cooled Chillers & Heat Pumps
    • TipoObjeto (objeto simple)
    • Día de publicación2021-02-12
    • Número de edición1
    Clasificación
    • Categoría BIMobjectHVAC - Refrigeradores, enfriadores