Publique sus productos
High-Efficiency NeoTherm® XTR Boiler

High-Efficiency NeoTherm® XTR Boiler

Traducido por Google,

El nuevo diseño de caldera y calentador de agua a gas natural NeoTherm XTR combina a la perfección tecnología avanzada, características diseñadas para contratistas y la robustez necesaria para un rendimiento continuo. Ahora, con el sistema de control Laars Linc® , 45 metros de ventilación, una reducción de 10:1 y una eficiencia térmica del 96 %, ¡un rendimiento excepcional para XTR!

Especificaciones
  • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

    The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

    Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

    As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

Especificaciones técnicas
  • Referencianeotherm-xtr-boiler
  • Familia de productoCondensing Boilers
  • Grupo de productosNeoTherm XTR
  • TipoObjeto (objeto simple)
  • Día de publicación2023-12-08
  • Número de edición1
Información relacionada
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectHVAC - Calderas
  • Clasificación IFC Caldera
  • Código ETIMEG015210
  • Nombre ETIMBoilers and heaters
  • Código Uniclass 2015Pr_60_60_08
  • Descripción Uniclass 2015Boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TítuloCondensing Boilers
  • Número OmniClass23-33 11 13
  • Título OmniClass Condensing Boilers

Disponibilidad en regiones

Norteamérica
Estados Unidos