Publique sus productos
LED LINE® LUNAR round surface ceiling fixture
LED line

LED LINE® LUNAR round surface ceiling fixture

4.8 de 5 estrellas4.8(5 reseñas)
Traducido por Google,

El producto utiliza materiales y soluciones estructurales que aumentan su resistencia al impacto. El producto se caracteriza por una alta resistencia al daño mecánico y al vandalismo. Este producto se caracteriza por un alto grado de protección IP, lo que lo hace adecuado para una gama más amplia de aplicaciones de iluminación y ofrece una alta seguridad de uso. La tecnología libre de amarillo significa que la carcasa de este producto está hecha de material de alta calidad que es resistente a la degeneración amarillenta causada por la radiación UV, gracias a lo cual el producto mantiene su apariencia estética durante muchos años. Se encuentran disponibles archivos fotométricos confiables basados en pruebas fotométricas realizadas en el Centro de Investigación y Medición de la Luz LED line®.

Especificaciones
  • LED line® LUNAR ceiling light is the ideal solution for lighting passageways and staircases in offices, hotels, schools, multi-family buildings, as well as in various types of warehouse or private buildings, where we need motion detector luminaires not to look for a switch, but to automatically light up the path or entrance.

    A perfect place to install this luminaire is a restroom in public places and entrances to various apartments or staircases. An additional advantage, which confirms the legitimacy of using a luminaire in restrooms, is the guarantee of maintaining IP65 waterproofness for the whole luminaire, i.e. it can be used in conditions of increased humidity.

    A feature that is extremely important is easy and quick assembly and disassembly. It is worth paying attention to it, because we screw only the mounting bracket to the wall or a ceiling. Wires are connected with the use of quick connectors, subsequently we simply click-in the plafond to the bracket. For disassembly there are two buttons which unlock the bracket.

    Basic parameters are shown below:

    - IP65 - very high dust and water resistance, where 6 means the highest degree of protection against access to hazardous parts by wire and protection against the finest dust, and 5 means protection against water jet 12.5 l/min poured onto the housing from all sides. Thanks to this resistance, the luminaire can be freely used in carpentry and other industrial plants with high exposure to dust and increased humidity.

    - IK10 is a designation of the highest mechanical strength. So called vandal resistance, means resistance to an impact of 20J energy. It is an extremely important parameter in industrial buildings and staircases, where there is a risk of hitting the luminaire with a stone or getting caught with a heavy object.

    - YELLOW-FREE - the diffuser is made of non-yellowing polycarbonate, resistant to UV radiation.

    The product has a 5-year warranty, which ensures that the luminaire will serve its users for many years.

Especificaciones técnicas
  • ReferenciaLUNAR
  • Familia de productoLUNAR
  • Grupo de productosLighting
  • TipoObjeto (objeto simple)
  • Día de publicación2020-12-03
  • Número de edición1
Información relacionada
  • Material principalPlastico
  • Diseñado enPolonia
  • Fabricado enChina
Clasificación
  • Categoría BIMobjectIluminación - Luminarias de techo
  • Clasificación IFC Aplique de luz