Publique sus productos
Platinum CI Stucco Ultra - Senergy Wall Systems
Archivados

Platinum CI Stucco Ultra - Senergy Wall Systems

MBCC Group is now Sika!

Please find all the MBCC Group, Master Builders Solutions, Watson Bowman Acme and Thermotek BIM objects at:

www.bimobject.com/Sika

Senergy Platinum CI Stucco Ultra is a premium continuously insulated cement plaster stucco rain screen system with enhanced water management featuring Neopor rigid insulation board.

Especificaciones
  • Senergy Platinum CI Stucco Ultra is used for exterior walls in new and retrofit commercial, institutional and residential construction when a continuous high effective R-value is needed to meet energy or eco-efficiency standards, and/or when a rainscreen is desired or required to satisfy code issues related to drainage.
    Apply the system directly to the following acceptable substrates:
    ASTM C1177 type sheathings, including DensGlass™ exterior sheathing, eXP™ sheathing, GlasRoc® sheathing, Securock™ glass-mat sheathing, Weather Defense™ Platinum sheathing, and GreenGlass®sheathing
    PermaBase™ cement-board by National Gypsum and other cement-boards (ASTM C1325 Type A Exterior)
    Untreated Exposure I or exterior plywood sheathing (grade C-D or better)
    Untreated Exposure I OSB
    Gypsum sheathing (ASTM C79/ASTM C1396).
    Poured concrete/unit masonry

Especificaciones técnicas
  • ReferenciaSenergy_Platinum_CI_Stucco_Ultra
  • Familia de productoSenergy® - Master Builders Solutions
  • Grupo de productosContinuously Insulated Wall Cladding System
  • TipoObjeto (objeto simple)
  • Día de publicación2018-06-13
  • Número de edición1
Información relacionada
  • Material principalAislante
  • Material secundarioCemento Modificado con Polímero
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectMuros - Fachadas
  • Clasificación IFC Material
  • Nombre UNSPSCExterior finishing materials
  • Código UNSPSC3015
  • Código Uniclass 2015Ss_25_25_95_28
  • Descripción Uniclass 2015External wall sheathing systems
  • CSI UniFormat II CódigoB2010
  • CSI UniFormat II TítuloExterior Walls