Publique sus productos
nVent ProLine Containment System Express Top Baffles
nVent

nVent ProLine Containment System Express Top Baffles

Traducido por Google,

Los deflectores de la parte superior del estante son adecuados para la mayoría de los gabinetes de ancho estándar con tapas de acero sólidas, perforadas o semisólidas. Los deflectores no funcionarán con gabinetes con marco de aluminio o bastidores con marco abierto.

Especificaciones
  • Features & Benefits

    • Allows additional natural light into aisle
    • The Rack Top Baffles require a minimum of 1 inch (25 mm) unobstructed depth across the entire front edge of the cabinet for secure attachment
    • Additionally, the two attachment fixtures on each baffle require a 1.50 x 5.50 inch (38 x 140 mm) unobstructed area on the top of the cabinet
    • These attachment mounts allow a high degree of flexibility across the top of the cabinet to work around obstructions
    • Prevents hot exhaust air from wrapping over the tops of racks
    • Attaches to top of rack magnetically
    • Angular baffle designed for cold aisle application
    • Vertical baffle is designed for hot aisle application
    • Reconfigurable design allows angular or vertical configuration
    • Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
    • Clear, transparent door and roof panels provide maximum light to aisleway
    • Express containment system includes magnetic mounting for quick-install
    • Express containment top baffles include both hot and cold aisle configurations

    Specifications

    • Finish Powder Coated
    • Color Jet Black
    • Color Code RAL 9005
Especificaciones técnicas
  • Referenciahoffman-proline-containment-system-express-top-baffles
  • Familia de productonVent Data Center Solutions
  • Grupo de productosAisle Containment
  • TipoObjeto (objeto simple)
  • Día de publicación2025-01-21
  • Número de edición1
Información relacionada
  • Material principalAcero
  • Diseñado enEstados Unidos
  • Fabricado enEstados Unidos
Clasificación
  • Categoría BIMobjectHVAC - Conductos
  • Código ETIMEC002500
  • Nombre ETIMNetwork cabinet
  • Código Uniclass 2015Pr_80_77_28_21
  • Descripción Uniclass 2015Data equipment cabinets
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TítuloData Communications Network Equipment

Disponibilidad en regiones

Norteamérica
Canadá
Estados Unidos