Publique sus productos
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2
Melamine faced chipboard (MFC) 28 mm: DecoBoard P2

    Melamine faced chipboard (MFC) 28 mm: DecoBoard P2

    Urea resin bonded particleboard with decorative melamine facing on both sides, awarded with the Blue Angel.
    Especificaciones
    • Product-type EC: P2 Intended use: Boards for interior fitments (including furniture) for use in dry conditions Areas of application: Carcass and front quality for furniture making, shopfitting and interior fitting. Product features: Variety of decors and / or textures; easy care; antimicrobial; food harmless; particularly low emission Sustainability: Awarded 'Cradle to Cradle Certified® Bronze' for an integrated circular economy system. FSC-certified: yes PEFC certified: yes Blue Angel DE-UZ 76: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Harmonised technical specification: EN 13986:2004 +A1:2015 Formats: 2655 mm x 2100 mm; 2800 mm x 2100 mm; 5310 mm x 2100 mm; 5600 mm x 2100 mm
    Especificaciones técnicas
    • ReferenciaDecoBoard-P2-28-mm
    • Familia de productoMelamine faced boards
    • Grupo de productosDecoBoard
    • TipoMateriales de construcción
    • Día de publicación2020-10-07
    • Número de edición1
    • Profundidad (mm)28
    Información relacionada
    • Material principalAglomerado
    • Material secundarioPapel laminado
    • Diseñado enAlemania
    • Fabricado enAlemania
    Clasificación
    • Categoría BIMobjectMateriales de construcción - Materiales laminados
    • Clasificación IFC Material
    • Código ETIMEC003058
    • Nombre ETIMFibre- / chipboard
    • Código Uniclass 2015Pr_25_71_97
    • Descripción Uniclass 2015Wood-based boards
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TítuloFaced Panels
    • Número OmniClass23-15 15 19
    • Título OmniClass Wall Coverings

    Disponibilidad en regiones

    Europa Asia Oceanía
    Åland
    Baréin
    Australia
    Albania
    Catar
    Nueva Zelanda
    Alemania
    China
    Andorra
    Emiratos Árabes Unidos
    Austria
    Japón
    Bélgica
    Singapur
    Bosnia-Herzegovina
    Taiwán