Publique sus productos
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm
Duropal Compact XTreme plus, black core 13 mm

    Duropal Compact XTreme plus, black core 13 mm

    Compact high pressure laminate in standard quality produced acc. to EN 438-4:CGS. With uniform black-coloured core and robust, electon beam cured surface on both sides.
    Especificaciones
    • Areas of application: For unusual furniture and interior concepts in the home and contract sectors, in leisure and spa facilities, in shop design, in catering, as well as in humid and wet conditions in which particular robustness, durability and high hygienic standards including aesthetics are required of the material. The material is suitable for open edge solutions as well as for engraving for individual 3D effects.

      Product features: easy care; anti-fingerprint; food harmless; high scratch resistance; low swelling / moisture resistant; high impact resistance

      PEFC™ quality available: yes

      RAL UZ 76 – Blue Angel: yes

      Reaction to fire: normally flammable; D-s2,d0 (EN 13501-1, CWFT acc. to 2003/593/EG)

      Formaldehyde emission class: E1

      Product standard: produced acc. to EN 438-4

      Formats: 4100 mm x 1300 mm

    Especificaciones técnicas
    • ReferenciaDuropal-Compact-XTreme-plus-black-core-13-mm
    • Familia de productoCompact laminates
    • Grupo de productosDuropal HPL Compact
    • TipoMateriales de construcción
    • Día de publicación2020-10-07
    • Número de edición1
    • Profundidad (mm)13
    Información relacionada
    • Material principalLaminado
    • Diseñado enAlemania
    • Fabricado enAlemania
    Clasificación
    • Categoría BIMobjectMateriales de construcción - Materiales laminados
    • Clasificación IFC Material
    • Nombre UNSPSCPanelboards
    • Código UNSPSC39121103
    • Código Uniclass 2015Pr_25_71_63_15
    • Descripción Uniclass 2015Compact or solid grade high-pressure laminate (HPL) boards
    • CSI MasterFormat 2014 Code06 26 00
    • CSI MasterFormat 2014 TítuloBoard Paneling
    • Número OmniClass23-13 19 13
    • Título OmniClass Rigid Sheets, Slabs, Plates
    • CSI UniFormat II CódigoC
    • CSI UniFormat II TítuloINTERIORS

    Disponibilidad en regiones

    Europa Asia Oceanía