Publique sus productos
RESOPLAN 3 - Exterior Compact Laminate (HPL)
Archivados

RESOPLAN 3 - Exterior Compact Laminate (HPL)

RESOPLAN® RESOPLAN® is the large sized RESOPAL® board for facades, balconies and other external cladding for everything from homes to large or industrial buildings. RESOPLAN® is a durable, solid and self-supporting board, impact and break resistant with a lightfast and weatherproof RESOPAL®surface perfect for exterior use. It supports a wide variety of design possibilities both colour and design selection, joints, as well as the choice of fastening system. RESOPLAN® is corrosion, frost, hail and rot proof. All that is needed to clean the surface is soap or alkaline detergents. RESOPLAN® is environmentally compatible.
Especificaciones técnicas
  • ReferenciaRES030023
  • Familia de productoHigh Pressure Laminate (HPL)
  • Grupo de productosResopal Compact Exterior
  • TipoObjeto (objeto simple)
  • Día de publicación2019-02-28
  • Número de edición1
Información relacionada
  • Material principalLaminado
  • Diseñado enAlemania
  • Fabricado enAlemania
Clasificación
  • Categoría BIMobjectMateriales de construcción - Materiales laminados
  • Clasificación IFC Material
  • Código Uniclass 2015Pr_25_71_94_37
  • Descripción Uniclass 2015High-pressure decorative laminates (HPL or HPDL)
  • CSI MasterFormat 2014 Code06 42 19
  • CSI MasterFormat 2014 TítuloPlastic-Laminate-Faced Wood Paneling
  • CSI UniFormat II CódigoB2010
  • CSI UniFormat II TítuloExterior Walls