Publique sus productos
13 GreenCoat® Colour Coated Steel | Walnut Brown Colour
13 GreenCoat® Colour Coated Steel | Walnut Brown Colour
13 GreenCoat® Colour Coated Steel | Walnut Brown Colour
13 GreenCoat® Colour Coated Steel | Walnut Brown Colour
    SSAB

    13 GreenCoat® Colour Coated Steel | Walnut Brown Colour

    GreenCoat® – Architecture, Steel and Swedish Rapeseed Oil

    GreenCoat® is SSAB’s brand for innovative, sustainable colour coated steel sheet material for metal roofs, wall claddings, façades and rainwater systems. GreenCoat® colour coated steels are available in more than 400 colours.

    A number of buildings made from GreenCoat® have been honoured with many national and international architecture awards.

    Greener, better performance

    All GreenCoat® products come with premium Nordic quality steel in the substrate, which is recognized worldwide as one of the best steels available on the market. On top, GreenCoat® products use Swedish rapeseed oil in the coating, making GreenCoat® colour coated steels unique on the market. These sustainable coatings do not only offer environmental advantages, but also increased performance.

    GreenCoat® colour coated steels are highly resistant to corrosion, UV radiation as well as scratches. They provide builders with a lightweight material that is easy to work with, even down to -15°C. Additionally, steel is 100% recyclable and offers increased durability for years to come.

    SSAB is also committed to the sustainable production of steel. SSAB aims to revolutionize the entire steelmaking process. SSAB plans to deliver fossil-free steel to the market at a commercial scale in 2026, and to largely eliminate carbon dioxide emissions from its own operations in around 2030. SSAB’s steelmaking process of fossil-free steel virtually eliminates carbon dioxide-emissions. The by-product from steelmaking would then be water.

    On top, SSAB also supplies SSAB Zero™ - made from 100% recycled steel.

    The GreenCoat® Environmental Product Declaration (EPD) is available to give you details about how we produce GreenCoat® colour coated steel and care for the product lifecycle. You will find more information on www.ssab.com/GreenCoat

    A wide range of colours – vibrant and made to last

    On BIMobject, we show our top 28 colours from our wide range of more than 400 colours. Each has been carefully selected based on modern building and design trends.

    Ask for your GreenCoat® sample for correct colour reproduction at: samples.greencoat@ssab.com


    Especificaciones
    • GreenCoat® colour coated steels are available in a wide variety of attractive colors and finishes for roofs, wall claddings and rainwater systems; they are all manufactured according to EN10169. SSAB actively tracks and anticipates future changes in environmental, safety and chemical legislations and complies with valid EU chemical regulations, such as REACH and CLP.

      GreenCoat® colour coated steels are certified with the following environmental labels:

      BASTA and Byggvarubedömningen

    Especificaciones técnicas
    • ReferenciaGreenCoat-ColourCoated-Steel-WalnutBrown-Colour
    • Familia de productoSteel - Sheet & Coil
    • Grupo de productosGreenCoat® - Colour Coated Steel
    • TipoMateriales de construcción
    • Día de publicación2018-10-11
    • Número de edición1
    Información relacionada
    • Material principalPlancha de metal
    • Material secundarioPintura
    • Diseñado enSuecia
    • Fabricado enSuecia
    Clasificación
    • Categoría BIMobjectMuros - Revestimiento
    • Clasificación IFC Material
    • Nombre UNSPSCSteel plate
    • Código UNSPSC30102204
    • Código Uniclass 2015Pr_25_71_51
    • Descripción Uniclass 2015Metal sheets and strips
    • CSI MasterFormat 2014 Code05 00 00
    • CSI MasterFormat 2014 TítuloMetals
    • Número OmniClass23-13 00 00
    • Título OmniClass Structural and Exterior Enclosure Products
    • CSI UniFormat II CódigoB
    • CSI UniFormat II TítuloSHELL