Publique sus productos
Native Woods - Riverwash
Native Woods - Riverwash
Native Woods - Riverwash
Native Woods - Riverwash
Native Woods - Riverwash
Native Woods - Riverwash
    UFP Edge
    Archivados

    Native Woods - Riverwash

    Bring nature’s beauty home with Native Woods. These tongue and groove boards will make a stunning impression on walls, ceilings and on select covered exterior applications like soffits and porches. The charm of Native Woods is in the native knots and grain of the wood. Each board features a unique wood grain pattern beneath a smooth surface. Save time on your project by choosing from our colorful prefinished shiplap options – no paint required. The interlocking board pattern allows for a consistent nickel gap reveal and a secure installation with fewer exposed fasteners. And because long length boards come end-matched (8 ft. length excluded), installation requires fewer cuts for less waste.
    Especificaciones
    • Beautiful Wood Grain

      Each board features a unique wood grain beneath a smooth surface.

      Tongue and Groove

      Interlocking wood pattern requires fewer exposed fasteners.

      Prefinished Colors

      Boards come in natural or in an array of prefinished colors to suit your design preferences.

      Interior/Exterior Use

      Perfect for interior walls, ceilings, and select exterior applications.

      Made Domestically

      Sourced and manufactured in North America.

    Especificaciones técnicas
    • Referenciariverwash-native-woods-shiplap-siding
    • Familia de productoShiplap & Pattern
    • Grupo de productosNative Woods
    • TipoObjeto (objeto simple)
    • Día de publicación2024-03-07
    • Número de edición1
    Información relacionada
    • Material principalMadera
    • Diseñado enEstados Unidos
    • Fabricado enEstados Unidos
    Clasificación
    • Categoría BIMobjectMuros - Revestimiento
    • CSI MasterFormat 2014 Code07 46 23
    • CSI MasterFormat 2014 TítuloWood Siding