Julkaise tuotteesi
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)
Elysian 9-Bar Heated Towel Ladder (12v)

    Elysian 9-Bar Heated Towel Ladder (12v)

    Merging cutting-edge convenience with a sleek design, the Elysian 4-in-1 Kitchen Mixer delivers four essential water functions in one refined fixture. Effortlessly switch between instant boiling, ambient filtered (filter not included), and standard hot and cold water — all from a single, sophisticated tap.

    Crafted from premium 304 stainless steel, this versatile mixer streamlines your kitchen routine while maintaining a contemporary aesthetic. Whether preparing meals, filling pots, or making tea in seconds, the Elysian 4-in-1 is designed to elevate both form and function in your space.

    Tekniset tiedot
    • Yksilöity viiteelysian-9-bar-heated-towel-ladder-12v
    • TuoteperheTowel Rails
    • TuoteryhmäElysian
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-09-26
    • Painoksen numero1
    • Korkeus (mm)900
    • Leveys (mm)800
    • Syvyys (mm)100
    Liittyviä
    • Ensisijainen materiaaliStainless steel 304
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)6.6
    Luokitus
    • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
    • IFC-luokitusKalustuselementti
    • Uniclass 2015 -koodiPr_70_60_36_26
    • Uniclass 2015 -kuvausElectric heated towel rails
    • OmniClass-numero23-31 25 25 11
    • OmniClass-nimikeElectric Heated Towel Bars