Julkaise tuotteesi
Henderson Wall-Mounted Basin 1500mm
Henderson Wall-Mounted Basin 1500mm

    Henderson Wall-Mounted Basin 1500mm

    Compact and stylish, the Henderson Wall-Mounted Basin is distinguished by its sharp rectangular design and complemented by considerable strength properties, while its solid surface ensures its remarkable durability.

    This wall-mounted basin has been specially designed for the bowl to be positioned either on the left or the right, depending on personal preference, with plenty of bench space to complete an eye-opening bathroom vanity. Ideal for generous sized bathrooms spaces, the Henderson will easily impress, while its Solid Surface material ensures its aesthetic brilliance can be retained well into the future.

    Tekniset tiedot
    • Yksilöity viitehenderson-wall-mounted-basin-1500mm
    • TuoteperheWall Mount Basins
    • TuoteryhmäHenderson
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-02-02
    • Painoksen numero1
    • Korkeus (mm)300
    • Leveys (mm)1500
    • Syvyys (mm)450
    Liittyviä
    • Ensisijainen materiaaliKiinteä pinta
    • Suunniteltu:Australia
    • Valmistettu:Kiina
    • Nettopaino (kg)70
    Luokitus
    • BIMobject-luokkaSaniteetti - Altaat
    • IFC-luokitusSaniteettiterminaali
    • Uniclass 2015 -koodiPr_40_20_96
    • Uniclass 2015 -kuvausWash basins, sinks and troughs
    • OmniClass-numero23-31 13 11
    • OmniClass-nimikeSingle Sinks