This product is only available for the Swedish market.
The bathtub is delivered complete with 4 hidden feet. The valve is located well away to the side to avoid having the outlet pipe on the sitting surface.
The tubs are delivered with a chrome colored pop-up valve and outlet pipe.
Available in 4 sizes: 1 420, 1 500, 1 650 and 1 780 mm.
Alueellinen saatavuus
| Eurooppa |
|---|
Ruotsi |