Julkaise tuotteesi
Master-Fit® Ultra-Low NOx Commercial Water Heater, BTL Series

Master-Fit® Ultra-Low NOx Commercial Water Heater, BTL Series

The Master-Fit® Ultra-Low NOx BTL series complies with California SCAQMD Rule 1146.2 and other air quality management districts with similar NOx emission requirements of 14 ng/J or 20 ppm. For ease of installation, all BTL’s feature water connections on the top, front and rear.

Features

  • Fan Assisted Combustion- The blower is built into the low NOx burner assembly. Complies with California SCAQMD Rule 1146.2 and other air quality management districts with similar NOx emission requirements of 14 ng/J or 20 ppm.
  • Air-Flapper- A stainless steel air flapper is used inside the premix system to replace externally mounted flue damper to minimize the standby heat loss and to minimize the overall heater height.
  • Water Connections- For ease of installation, all BTL’s feature water connections on the top, front and rear. “The Eliminator” inlet water connection eliminates harmful scale buildup, extending the life of the product.
  • Fully Automatic Digital Controls with Safety Shutoff
Tekniset tiedot
  • Yksilöity viiteaosmith-master-fit_nox_btl
  • TuoteperheStorage Water Heaters
  • TuoteryhmäMaster-Fit
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-10-16
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenlämmittimet
  • Uniclass 2015 -koodiPr_60_60_96_34
  • Uniclass 2015 -kuvausGas-fired storage water heaters
  • CSI MasterFormat 2014 -koodi22 34 36
  • CSI MasterFormat 2014 -nimikeCommercial Gas Domestic Water Heaters
  • OmniClass-numero23-31 29 13 13
  • OmniClass-nimikeHot Water Tank Gas Heaters