Julkaise tuotteesi
Digital-Flo® Steam/Water Shell and Double-Wall Tube Heat Exchanger with the Brain® and Sage™ Model DF665DW50BS

Digital-Flo® Steam/Water Shell and Double-Wall Tube Heat Exchanger with the Brain® and Sage™ Model DF665DW50BS

DF665DW50BS is a complete pre-piped double wall instantaneous steam/water shell and tube heater. The assembly includes a properly sized shell and tube heat exchanger with a Digital Recirculating Valve (DRV50) and BrainScan® hot water monitoring control module.

Digital technology provides enhanced water temperature control accuracy and enhanced user safety in a single control component. BrainScan® technology to remotely view and adjust set point, data log and monitor inlet hot, inlet cold/return and mixed water outlet with multiple BAS interface options.

Tekniset tiedot
  • Yksilöity viitearmstrong-0024
  • TuoteperheHVAC
  • TuoteryhmäInstantaneous Water Heaters
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-09-08
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Vedenlämmittimet

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat