Julkaise tuotteesi
Sliding Door ASSA ABLOY VersaMax 2.0 Swing - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Swing - overhead concealed

    Sliding Door ASSA ABLOY VersaMax 2.0 Swing - overhead concealed

    The ASSA ABLOY VersaMax 2.0 Swing provides convenient functionality, easy-to-use breakout, an extremely wide door opening and no floor tracks. This product meets all requirements of superior performance in a critical care environment. ASSA ABLOY VersaMax 2.0 Swing is available in a smoke rated package certified to UL 1784.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    ASSA ABLOY

    Tekniset tiedot
    • Single, equal pair and unequal pair configurations.
      Trackless design.
      Smoke rated package certified to UL1784.
      Available self-closing system.
      Internal glass blind system MicroShield™ antimicrobial coating.

    Tekniset tiedot
    • Yksilöity viiteVersaMax_Swing_OHC
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-08-29
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    Luokitus
    • BIMobject-luokkaOvet - Ovenavauslaitteet
    • IFC-luokitusOvi
    • UNSPSC-nimiSwing door
    • UNSPSC-koodi30171511
    • CSI MasterFormat 2014 -koodi08 71 13
    • CSI MasterFormat 2014 -nimikeAutomatic Door Operators