Julkaise tuotteesi
AXOR One Single lever bath mixer floor-standing
AXOR One Single lever bath mixer floor-standing
    AXOR

    AXOR One Single lever bath mixer floor-standing

    AXOR One Single lever bath mixer floor-standing
    Tekniset tiedot
    • Surfaces: - 48440700 Matt White - 48440000 Chrome - 48440670 Matt Black - 48440340 Brushed Black Chrome - 48440950 Brushed Brass - 48440990 Polished Gold Optic - 48440250 Brushed Gold Optic - 48440140 Brushed Bronze - 48440300 Polished Red Gold - 48440310 Brushed Red Gold - 48440820 Brushed Nickel - 48440800 Stainless Steel Optic - 48440330 Polished Black Chrome - 48440020 Polished Chrome - 48440260 Brushed Chrome - 48440830 Polished Nickel - 48440130 Polished Bronze - 48440930 Polished Brass Specification: • consists of: single lever bath mixer floor standing, hand shower, shower hose, shower holder • 2 functions • projection: 220 mm • spray type mixer: normal spray • spray type hand shower: PowderRain • maximum flow rate at 3 bar: 21,5 l/min • flow rate for bath spout at 3 bar: 21,5 l/min • flow rate of hand shower at 3 bar: 8 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • connection dimension: DN15 • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Tekniset tiedot
    • Yksilöity viite48440XXX
    • TuoteperheAXOR One
    • TuoteryhmäBath mixers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-28
    • Painoksen numero1
    • Korkeus (mm)1059
    • Leveys (mm)124
    • Syvyys (mm)282
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)9
    Luokitus
    • BIMobject-luokkaSaniteetti - Hanat/kraanat/messinkiesineet
    • IFC-luokitusVenttiili
    • ETIM-koodiEC010862
    • ETIM-nimiBath mixing tap
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815
    • Uniclass 2015 -koodiPr_40_20_87
    • Uniclass 2015 -kuvausTaps and water supply outlet fittings
    • CSI MasterFormat 2014 -koodi22 41 39
    • CSI MasterFormat 2014 -nimikeResidential Faucets, Supplies, and Trim
    • OmniClass-numero23-31 11 00
    • OmniClass-nimikeFaucets
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures