Julkaise tuotteesi
Eastern VERSA-LAM® Beams and Headers
Eastern VERSA-LAM® Beams and Headers
Eastern VERSA-LAM® Beams and Headers
Eastern VERSA-LAM® Beams and Headers

    Eastern VERSA-LAM® Beams and Headers

    4.5 / 5 tähteä4.5(6 arvostelua)
    VERSA-LAM® laminated veneer beams and headers eliminate twisting, shrinking and splitting, and deliver flatter, quieter floors.
    Sized to match our BCI® Joists and other elements of the SIMPLE FRAMING SYSTEM®, VERSA-LAM® offers quick assembly and is precision cut into more than 18 standard sizes. Because they have no camber and strength is consistent throughout, VERSA-LAM® LVL products have no top or bottom side which provides flatter, quieter floors and roofs. With better properties VERSA-LAM® beams support heavier loads than comparable glulam or dimension lumber products. These beams are manufactured in multiple widths and depths to match BCI® joists and are available nationally.
    Features and Benefits:
    • No Camber - Flat floor; no installation errors
    • Dimensional Stability - Reduces inspection time and rejects
    • Depths Match BCI® Joists - Part of the SIMPLE FRAMING SYSTEM® FAMILY
    • Wide Width - Speedier installation; eliminates need for bolting or nailing
    Tekniset tiedot
    • Yksilöity viiteboise06
    • TuoteperheBeams
    • TuoteryhmäEastern VERSA-LAM Beams
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2010-02-03
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPuu
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaRakentaminen - Beams & Lintels
    • IFC-luokitusRakennuselementti
    • UNSPSC-nimiWood beams
    • UNSPSC-koodi30103601
    • Uniclass 2015 -koodiPr_20_76_88_49
    • Uniclass 2015 -kuvausLaminated veneer lumber (LVL) sections
    • CSI MasterFormat 2014 -koodi06 17 13
    • CSI MasterFormat 2014 -nimikeLaminated Veneer Lumber
    • OmniClass-numero23-13 35 19 15 17
    • OmniClass-nimikeEngineered Wood Products
    • CSI UniFormat II -koodiC10
    • CSI UniFormat II -nimikeINTERIOR CONSTRUCTION

    Alueellinen saatavuus

    Pohjois-Amerikka
    Kanada
    Yhdysvallat