Julkaise tuotteesi
FleeceBACK RapidLock (RL™)

FleeceBACK RapidLock (RL™)

About FleeceBACK RapidLock (RL) SystemRevolutionary membrane attachment method that provides a fully-adhered EPDM, TPO, or PVC system without the use of adhesives. The RapidLock (RL) system utilizes VELCRO® Brand Securable Solutions along with 115-mil FleeceBACK RL EPDM, TPO, or PVC to achieve performance on par with traditional fully-adhered single-ply systems. No stirring of adhesives or waiting for flash-off required. This roofing system provides up to 80% labor savings compared to traditional bonding adhesive and up to 25% labor savings compared to a traditional FleeceBACK system. Don't Take Our Word For ItCarlisle’s FleeceBACK RapidLock (RL) Roofing System is a groundbreaking innovation that is ideal for new construction and re-roofing projects. But don’t take our word for it! See for yourself what people are saying about this revolutionary, adhesiveless system.
Tekniset tiedot
  • Yksilöity viitefleeceback-rapidlock-rl
  • TuoteperheRoofing-Products
  • TuoteryhmäSpecialty
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-08-27
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Katto
  • IFC-luokitusKatto
  • ETIM-koodiEG019610
  • ETIM-nimiRoofing materials
  • Uniclass 2015 -koodiSs_30_40_95
  • Uniclass 2015 -kuvausUnit roofing systems
  • CSI MasterFormat 2014 -koodi07 50 00
  • CSI MasterFormat 2014 -nimikeMembrane Roofing
  • OmniClass-numero23-13 39 31
  • OmniClass-nimikeRoof Membranes

Alueellinen saatavuus

Pohjois-Amerikka