Julkaise tuotteesi
6" x 24" Vent Length

6" x 24" Vent Length

Constructed from UL1738 and ULCS636 listed polypropylene, InnoFlue vent lengths are the central component in our industry leading vent system. Engineered to withstand flue gas temperatures up to 230°F (110°C), InnoFlue vent lengths provide an environmentally friendly venting solution that installs quickly without any glues, primers, or solvents. InnoFlue vent lengths are thin-wall and lightweight combining performance and durability.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Engineered for high-efficiency venting up to 230°F (110°C).
  • Durable and lightweight.
  • Integrated gasket assures airtight seal without without glues, primers, or solvents.
  • Available in up to industry-best 10' lengths.
Tekniset tiedot
  • SpecificationsGeneralProduct Name6" x 24" Vent LengthTrade nameInnoFlueGTIN0815010010099Part number250400402380TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross710 mm / 28 inchHeight183 mm / 7.2 inchDiameter flue pipe160 mm / 6 inchWidth183 mm / 7.2 inchNet weight1.072 kg / 2.4 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length710 mm / 28 inchPackaging / Trade height183 mm / 7.2 inchNumber per packaging1Gross weight1.072 kg / 2.4 lbsPackaging / Trade width183 mm / 7.2 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Tekniset tiedot
  • Yksilöity viite6-x-24-vent-length
  • TuoteperheVent Lengths
  • TuoteryhmäSingle Wall - Large diameter
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2025-07-10
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaLVI - Kanavistot
  • IFC-luokitusPutkiliitin
  • ETIM-koodiEG015540
  • ETIM-nimiFittings, flanges and connectors
  • Uniclass 2015 -koodiPr_65_65_25
  • Uniclass 2015 -kuvausDuctwork and fittings
  • CSI MasterFormat 2014 -koodi23 31 13.19
  • CSI MasterFormat 2014 -nimikeMetal Duct Fittings
  • OmniClass-numero23-33 49 00
  • OmniClass-nimikeHVAC Ductwork