Julkaise tuotteesi
Munich Armchair
Classicon

Munich Armchair

Designed by Sauerbruch Hutton in 2011; - Modern art of the 20th and 21st centuries deserves an appropriate setting, with a building and its furniture that is just as modern. Berlin architects Sauerbruch Hutton were thus faced with an exciting challenge when asked to design the Museum Brandhorst in Munich. Three different seating solutions were developed for the museum that opened in 2009 – for the cafeteria, the foyer, the conference and lecture rooms as well as the lounge. ClassiCon developed the designs to the point of series production in close collaboration with the architects. Along with demanding expectations in terms of form and quality, the typical wear and tear that the furniture would be subjected to in the public space had also to be taken into consideration. Its durability was ensured by means of various tests. Base of solid wood. Frame of steel tubing (with rubber webbing). Upholstery: Polyurethane with polyester fibre. Cover in fabric or leather. Details, colours and European standard tests see price list.
Tekniset tiedot
  • Yksilöity viiteMunich_Armchair_1
  • TuoteperheFurniture
  • TuoteryhmäSeating furniture
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2013-01-15
  • Painoksen numero1
  • Korkeus (mm)810
  • Leveys (mm)700
  • Syvyys (mm)550
Liittyviä
  • Ensisijainen materiaaliNahka
  • Toissijainen materiaaliPuu
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaKalusteet - Lepotuolit
  • IFC-luokitusKaluste
  • UNSPSC-nimiFurniture and Furnishings
  • UNSPSC-koodi56
  • Uniclass 2015 -koodiPr_40_50_12_26
  • Uniclass 2015 -kuvausEasy chairs
  • CSI MasterFormat 2014 -koodi12 52 19
  • CSI MasterFormat 2014 -nimikeUpholstered Seating
  • OmniClass-numero23-21 23 13
  • OmniClass-nimikeResidential Seating
  • CSI UniFormat II -koodiE20
  • CSI UniFormat II -nimikeFURNISHINGS