Julkaise tuotteesi
CARGO - CHANDELIER 3 GRAND
CARGO - CHANDELIER 3 GRAND
CARGO - CHANDELIER 3 GRAND
CARGO - CHANDELIER 3 GRAND
CARGO - CHANDELIER 3 GRAND

    CARGO - CHANDELIER 3 GRAND

    Like a luminous sculpture inspired by ocean liner funnels, the Grand Cargo chandelier enhances your space with elegance and purity. This generously proportioned chandelier with its modern, graphic design is ideal for dressing up and decorating your interiors. It consists of three conical shades and two cylinders in diffused white fabric with black edging and trim and a black lacquered cylinder, as well as a black electrical textile cord. Cargo Chandeliers are available in three shade sizes, to suit different ceiling heights.

    Tekniset tiedot
    • Design: Hervé Langlais

      3 Standard finishes available / Custom made colors possible

      Dimensions : L.100 x l.100 x H.320cm / L.39.4’’ x l.39.4’’ x H.126.0’’
      Materials :
      Fabric or lacquered pvc, lacquered steel, colored textile cord


      EUROPE / INTERNATIONAL

      Tension (V) : 220/240 50-60Hz  -  100-127 V 50/60 Hz
      Socket : E27
      Bulb : 3 X Max 8 W LED equiv 60 W - Not included
      Type of bulb : LED globe

      USA / CANADA
      Tension (V) : 100-127 V / 60Hz
      Socket : E26
      Bulb : 3 X Max 8W LED - Not included
      Type of bulb : LED globe


    Tekniset tiedot
    • Yksilöity viitegrand-cargo-chandelier-3
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-07-21
    • Painoksen numero1
    • Korkeus (mm)3200
    • Leveys (mm)1000
    • Syvyys (mm)1000
    Liittyviä
    • Ensisijainen materiaaliKangas
    • Toissijainen materiaaliTeräs
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    • Nettopaino (kg)6.6
    Luokitus
    • BIMobject-luokkaValaistus - Kattokruunu
    • IFC-luokitusValaisin

    Alueellinen saatavuus

    Eurooppa Oseania Pohjois-Amerikka