Julkaise tuotteesi
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower
    Duscholux

    D4 Pure - 2 Fixed + Pivot twin doors with angle access for shower

    Shower enclosure. Corner shower enclosure 2 fixed segments + 180º twin swing doors New range of shower enclosures with 180° opening hinges system Inside hinges fixing system integrated to the glass screen for easier cleaning (always in chrome) Aluminium microprofiles on the door with magnetic closures
    Tekniset tiedot
    • To: Shower
      Type: Pivot Door
      • Angle door for shower
      • 2 fixed segments + Pivot twin doors at 180º
      • 8 mm Safety glass on the fixed panels and 6 mm on the doors
      • Angular magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 700 to 1400 mm
      • Standards height between 1600-2000 mm
    Tekniset tiedot
    • Yksilöity viiteD4_PURE_ANGULAR_2FIJOS_2PUERTAS_DUCHA
    • TuoteperheShower enclosure
    • TuoteryhmäD4 Pure
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-04-03
    • Painoksen numero1
    • Korkeus (mm)2000
    Liittyviä
    • Ensisijainen materiaaliLasi
    • Toissijainen materiaaliAlumiini
    • Suunniteltu:Saksa
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - Suihkukomeron ovet
    • IFC-luokitusSaniteettiterminaali
    • ETIM-koodiEG017920
    • ETIM-nimiSanitary partitions and cabins
    • Uniclass 2015 -koodiPr_40_20_06_79
    • Uniclass 2015 -kuvausShower enclosures
    • CSI MasterFormat 2014 -koodi10 28 19
    • CSI MasterFormat 2014 -nimikeTub and Shower Enclosures
    • OmniClass-numero23-15 11 15
    • OmniClass-nimikeSanitary Partitions and Cubicles